,Model##Other##,Design Supply Air Flow##HVAC_Air_Flow##Cubic_feet_per_minute,Total Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##Other##,Condenser Water Connection Diameter##pipe_size##inches,Refrigerant Charge##Force##pounds,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Top##length##inches,Return Air Connection Offset Right##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Back##length##inches,Supply Air Connection Offset Right##length##inches,Water Connection Offset Front##length##inches,Condenser Supply Water Connection Offset Bottom##length##inches,Condenser Return Water Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Front##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 072,WLV??072,2300,72000,R-410A,54.625,28,55.75,SCROLL,1.25,9.5,32.75,49.75,0,3.25,13.625,15.625,2.75,7,6,2.5,21.5,24.25,1.5,1,36,24,12,24,0,6,Valid - Type loaded via type catalog,1
Size 096,WLV??096,3600,96000,R-410A,54.625,28,55.75,SCROLL,1.25,10.75,32.75,49.75,0,3.25,13.625,15.625,2.75,7,6,2.5,21.5,24.25,1.5,1,36,24,12,24,0,6,Valid - Type loaded via type catalog,1
Size 120,WLV??120,4000,120000,R-410A,54.625,28,55.75,SCROLL,1.25,12,32.75,49.75,0,3.25,13.625,15.625,2.75,7,6,2.5,21.5,24.25,1.5,1,36,24,12,24,0,6,Valid - Type loaded via type catalog,1